To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Deluxe USB Cable Type A - A Cable, 0.75m

Item # ECUSBAA-075M
Availability
13,010
Price Table
Quantity Price
1 - 24 $6.19
25 - 49 $5.57
50 - 99 $4.95
100 + Call Us
Add to Cart

Description

L-com's ECUSB series provides high performance at competitive prices. These quality constructed cables feature USB 2.0 Compliant 26 AWG power leads and are finished in an attractive medium gray color. Each cable is functionally tested to ensure the highest level of quality and performance. Standard USB applications require cable assemblies with A-B connectors (see ECUSBAB series). L-com offers A-A cable assemblies due to frequent customer requests. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • Available in 0.3, 0.5, 0.75, 1,2,3, 4 & 5 meter lengths, color is gray
  • Transfer rates up to 480Mbps meets USB 2.0 requirements
  • USB 2.0 cable assembly, Type A male to Type A male connectors
Application
  • Data Acquisition
  • Printer Interface
  • Test and Measurement
  • PC Peripheral Interconnects
  • Portable Data Storage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov