High Flex USB Cable Type A - A, 0.5m

SKU CAUAAHFX-05M
QTY available 11
Quantity Price
1 - 24 $25.59
25 - 49 $23.03
50 - 99 $20.47
100 + Call Us
Price $25.59

All Prices are in US Dollars and do not include duties



Designed for applications where ordinary USB cables fail, this exclusive ultra flexible cable family is rated for 10,000 flex cycles minimum. Standard USB cable fails at approximately 1,000 bend cycles. The special bulk cable uses a polyurethane jacket plus high strand count data (28 AWG) and power (24 AWG) conductors to achieve the extra durability. Available with type A-A and A-B connector options in lengths ranging from 0.5 to 5 meters.

Features
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3 & 5; color is black
  • Connectors are type A to type A; USB Revision 1.0, 1.1, and 2.0 compliant
  • Ideal for applications where standard USB 2.0 cables break down
  • Features polyurethane cable jacket + high strand count conductors
  • Foil plus braid shield provides maximum protection against EMI/RFI

Application
  • Portable Data Storage
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement


Documents and Resources

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.