To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Icron USB 1.1 Rover 1850 1-Port Cat5e (or better) Port Powered USB Extender System (40m Max)

Icron's USB Rover® 1850 provides extension of USB 1.1 connections at up to 12Mbps over 40m/131ft of Solid Conductor Cat 5e (or better) cabling. (85m/279ft may be achievable with low-speed HID). The 1850 supports a single device port. The 1850 is bus-powered and does not require an external power supply, The 1850 transmits power and data over the same Solid Conductor Cat 5 (or better) cable providing 400mA to the port on the REX unit as long as the LEX unit is supplied with 600mA by the host computer. This extender is ideal for use with HID (Human interface Devices) such as keyboards and mice. The 1850 provides support for any full-speed (12 Mbps) or low-speed (1.5 Mbps) USB device. Set includes both the local and remote units. Supported platforms include: Windows, MAC OS, Linux

Features
  • Extends USB 1.1 full-speed (12 Mb/s) or low-speed (1.5 Mb/s) signals over Cat5 (or better) cabling up to 40 meters (85 meters may be achievable with low-speed HID devices such as keyboards & mice)
  • Supports all major operating systems including Windows®, Mac OS®, and Linux®
  • Port Powered: Requires no external power adapter, transmits power and data over the same Cat 5 (or better) cable to the REX unit. 400mA available when LEX unit is supplied with 600mA by the Host computer
  • Provides one remote USB 1.1 port on the REX unit
  • True plug and play, ready to operate right out of the box. No new driver installation required
Application
  • Industrial control
  • Remote desktop
  • Enterprise computing
  • Point of sale
  • Security and Surveillance

SKU ICR1850
QTY available 162
Quantity Price
1 - 9 $85.99
10 - 24 $84.27
25 - 99 $82.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $85.99

Key Specifications

Key Specifications