Icron USB 2.0 Ranger 2301 1-Port Cat5e (or better) USB Extender (100m Max)

Item # ICR2301
Availability
87
09/30/2024 * Up to 187
Call Us * Over 187
*Estimated Availability
Price Table
Quantity Price
1 - 4 $370.00
5 - 9 $362.60
10 - 24 $355.20
25 + Call Us
Add to Cart

Description

-NEW- Icron's USB Ranger® 2301 USB extender products provide USB 2.0 high speed extension, enabling USB 2.0 connections at up to 480Mbps over 100m/328ft of solid conductor Cat 5e (or better) cabling. The Ranger 2301 USB extender address the adverse operating environments ideal for ExtremeUSB® applications. Ranger 2301 USB extenders are also certified for demanding industrial environments: FCC/CE Class B certified, meets EN-61000 8kV ESD immunity and is housed in a robust metal enclosure. This USB extenders require AC power (included) at the remote REX end. Supported platforms include: Windows, MAC OS, Linux. UK, European, Japanese and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details.

Features
  • Extends USB 2.0 high-speed and USB 1.1 (low-speed, full speed) devices up to 100 meters over Cat 5 (or better) cable
  • Smaller overall footprint of 3.4"x3"x1" to accommodate tight spaces
  • AC power adapter at remote unit (REX) supplies up to 1 Amp vs. standard 500ma to the USB port
  • Provides one remote USB 2.0 port. Number of devices can be increased using additional USB hubs
  • True plug and play, ready to operate right out of the box. No new driver installation required. Supports all major operating systems including Windows®, Mac OS®, and Linux®
Application
  • PC Peripheral
  • Industrial USB Applications
  • Retail POS


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov