-NEW- - -NEW- Icron's USB Ranger® 2301 USB extender products provide USB 2.0 high speed extension, enabling USB 2.0 connections at up to 480Mbps over 100m/328ft of solid conductor Cat 5e (or better) cabling. The Ranger 2301 USB extender address the adverse operating environments ideal for ExtremeUSB® applications. Ranger 2301 USB extenders are also certified for demanding industrial environments: FCC/CE Class B certified, meets EN-61000 8kV ESD immunity and is housed in a robust metal enclosure. This USB extenders require AC power (included) at the remote REX end. Supported platforms include: Windows, MAC OS, Linux. UK, European, Japanese and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details." />
To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
-NEW- Icron's USB Ranger® 2301 USB extender products provide USB 2.0 high speed extension, enabling USB 2.0 connections at up to 480Mbps over 100m/328ft of solid conductor Cat 5e (or better) cabling. The Ranger 2301 USB extender address the adverse operating environments ideal for ExtremeUSB® applications. Ranger 2301 USB extenders are also certified for demanding industrial environments: FCC/CE Class B certified, meets EN-61000 8kV ESD immunity and is housed in a robust metal enclosure. This USB extenders require AC power (included) at the remote REX end. Supported platforms include: Windows, MAC OS, Linux. UK, European, Japanese and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details.