To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Icron USB 3.1 Raven™ 3124 4-Port Multimode Fiber USB Extender (200m)

Item # ICR3124
Availability
512
Price Table
Quantity Price
1 - 4 $1,538.00
5 - 9 $1,507.24
10 - 24 $1,476.48
25 + Call Us
Add to Cart

Description

-NEW- The Icron USB 3-2-1 Raven 3124 is a 4 port USB 3.1 SuperSpeed USB extender & is backwards compatible to USB 2.0 and 1.1 and provides the ability to connect all USB 3.1 Gen 1 (5 Gbps) device types to a host across a point-to-point connection up to 200m over Multimode Fiber. The Raven 3124 also includes an Ethernet pass-through for connecting to network enabled devices or to use existing infrastructure without losing LAN connectivity. A true plug-and-play solution, the Raven 3124 USB extender is compatible with all leading operating systems. The Raven 3124 features a locking power connector on both the LEX & REX units. the 4 USB 3.1 ports at the REX unit deliver 1.2A (6W) per port. UK, European and Australian power versions available. Contact your L-com Sales Representative for details.

Features
  • Supports all USB 3.1, 2.0, 1.1 devices simultaneously at full bandwidth
  • True plug and play; no software drivers required
  • 100Mpps Ethernet channel; LAN pass-through, Single Duplex LC OM3 Multimode Fiber up to 200m, Point-to-point connection
  • Four available 3.1 Gen 1 ports data rate up to 5 Gbps
  • Supports all major operating systems: Windows®, Mac OS X®, and Linux®
Application
  • Remote Storage
  • Conferencing Cameras
  • Security and Monitoring
  • Video Matrix Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov