-NEW- - -NEW- The Icron USB 3-2-1 Raven 3124 is a 4 port USB 3.1 SuperSpeed USB extender & is backwards compatible to USB 2.0 and 1.1 and provides the ability to connect all USB 3.1 Gen 1 (5 Gbps) device types to a host across a point-to-point connection up to 200m over Multimode Fiber. The Raven 3124 also includes an Ethernet pass-through for connecting to network enabled devices or to use existing infrastructure without losing LAN connectivity. A true plug-and-play solution, the Raven 3124 USB extender is compatible with all leading operating systems. The Raven 3124 features a locking power connector on both the LEX & REX units. the 4 USB 3.1 ports at the REX unit deliver 1.2A (6W) per port. UK, European and Australian power versions available. Contact your L-com Sales Representative for details." />
-NEW- " />
To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
-NEW- The Icron USB 3-2-1 Raven 3124 is a 4 port USB 3.1 SuperSpeed USB extender & is backwards compatible to USB 2.0 and 1.1 and provides the ability to connect all USB 3.1 Gen 1 (5 Gbps) device types to a host across a point-to-point connection up to 200m over Multimode Fiber. The Raven 3124 also includes an Ethernet pass-through for connecting to network enabled devices or to use existing infrastructure without losing LAN connectivity. A true plug-and-play solution, the Raven 3124 USB extender is compatible with all leading operating systems. The Raven 3124 features a locking power connector on both the LEX & REX units. the 4 USB 3.1 ports at the REX unit deliver 1.2A (6W) per port. UK, European and Australian power versions available. Contact your L-com Sales Representative for details.