-NEW- - -NEW- The USB 2.0 Ranger® 2304 USB extender is a four port USB 2.0 high speed USB extension solution, enabling USB 2.0 connections at up to 480Mbps over 100m/330ft of solid conductor Cat 5e (or better) cabling. The Ranger 2304 USB extender is the latest USB 2.0 extender system from Icron, offering the same reliable USB 2.0 extension benefits as the Ranger 2204 USB extender, but with faster throughputs when using read/write devices such as external hard drives as well as supporting a greater number of connections (up to 31 devices and hubs).
The Ranger 2304 USB extender provides an integrated four port remote USB 2.0 powered hub delivering 600mA to each port supporting all USB 1.1 and 2.0 device types (up to 480Mbps). The Ranger 2304 USB extender extends all USB 2.0 Peripherals such as flash drives, keyboards, mice, webcams and interactive whiteboards across a dedicated Cat5e (or better) connection. UK, European and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details." />
 
 
Sort by
Items per page
Showing 1 - 1 result(s)
-NEW- The USB 2.0 Ranger® 2304 USB extender is a four port USB 2.0 high speed USB extension solution, enabling USB 2.0 connections at up to 480Mbps over 100m/330ft of solid conductor Cat 5e (or better) cabling. The Ranger 2304 USB extender is the latest USB 2.0 extender system from Icron, offering the same reliable USB 2.0 extension benefits as the Ranger 2204 USB extender, but with faster throughputs when using read/write devices such as external hard drives as well as supporting a greater number of connections (up to 31 devices and hubs).
The Ranger 2304 USB extender provides an integrated four port remote USB 2.0 powered hub delivering 600mA to each port supporting all USB 1.1 and 2.0 device types (up to 480Mbps). The Ranger 2304 USB extender extends all USB 2.0 Peripherals such as flash drives, keyboards, mice, webcams and interactive whiteboards across a dedicated Cat5e (or better) connection. UK, European and Australian power versions available. Optional mounting kits also available. Contact your L-com Sales Representative for details.
Sort by
Items per page