-NEW- - -NEW- Icron's USB 2.0 Ranger® 2324 extender product extends high-speed USB 2.0 connections up to 500m using multimode fiber. The Ranger 2324 is ideal for extending USB peripherals and supports USB 2.0 throughputs up to 480 Mbps. The 2324 provides 4 USB 2.0 ports at the REX unit. An SFP Duplex LC slot is used for both the LEX & REX units. This ExtremeUSB® based fiber extender system is FCC/CE Class B certified. These USB extenders require AC power (included) at the REX end. Supported platforms include Windows, MAC OS, and Linux. UK, European, Japanese, and Australian power versions available. Optional mounting kits also available" />
To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
-NEW- Icron's USB 2.0 Ranger® 2324 extender product extends high-speed USB 2.0 connections up to 500m using multimode fiber. The Ranger 2324 is ideal for extending USB peripherals and supports USB 2.0 throughputs up to 480 Mbps. The 2324 provides 4 USB 2.0 ports at the REX unit. An SFP Duplex LC slot is used for both the LEX & REX units. This ExtremeUSB® based fiber extender system is FCC/CE Class B certified. These USB extenders require AC power (included) at the REX end. Supported platforms include Windows, MAC OS, and Linux. UK, European, Japanese, and Australian power versions available. Optional mounting kits also available