To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com 4 Port Industrial USB 2.0 Hub

L-com's LC-IND-4USBHUB is a compact, bus powered USB hub that can be securely surface mounted to a panel or wall. This hub utilizes high retention USB ports, which are ideal for high vibration enviroments, and has a wide operating temperature (-40 to 80C) for harsh conditions.

Features
  • 4 port hub with high retention USB connectors
  • Surface mountable
  • USB 2.0 high speed transmission
  • Wide operating temperature -40 to 80C

SKU LC-IND-4USBHUB
QTY available 55
Quantity Price
1 - 9 $93.50
10 - 24 $89.76
25 - 99 $86.02
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $93.50

Key Specifications

Key Specifications