To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 
Sort by
Items per page
The result that matches your selection is 6 items, currently showing page 1

L-com offers Low Smoke Zero Halogen (LSZH) USB Revision 2.0 Compliant bulk cable in lengths of 100 ft., 500 ft., and 1,000 ft. Halogen free USB bulk cable features a flexible LSZH jacket covers the braid, foil, and drain wire shield. Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. Choose from 100, 500 or 1000 foot put-ups. Jacket color is black. Available in both 28/20 AWG and 28/28 AWG. Compatible with L-com CNUSB connector series.

LSZH USB cable is typically used in poorly ventilated areas, such as aircraft, ships, and other confined spaces. It is also popular in military and industrial applications where the protection of people and equipment is critical.

Here are some of the benefits of using LSZH USB cable:

  • Low smoke and zero halogen emissions: LSZH cable produces less smoke and no toxic or corrosive gases when burned, making it a safer choice for use in confined spaces.
  • EMI/RFI protection: The braid, foil, and drain wire shield in LSZH cable provide protection against electromagnetic interference and radio frequency interference, ensuring reliable signal transmission.
  • Flexibility: LSZH cable is flexible and easy to route, making it ideal for use in a variety of applications.
  • Durability: LSZH cable is durable and can withstand harsh environmental conditions.

If you are looking for a high-quality, reliable LSZH USB cable, L-com is a viable choice. Our LSZH USB bulk cable is available for same business day shipping!

Sort by
Items per page