To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

LSZH USB Revision 2.0 Compliant Bulk Cable 1,000ft Spool 28/28

Halogen free USB bulk cable features a flexible LSZH jacket covers the braid, foil, and drain wire shield. Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. Choose from 100, 500 or 1000 foot put-ups. Jacket color is black. Available in both 28/20 AWG and 28/28 AWG. Compatible with L-com CNUSB connector series.

Features
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • USB 2.0 compliant
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Available in 100, 500 and 1,000 foot lengths; color is black
Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Military, Shipboard, Aerospace

SKU U2D00002-1000F
QTY available 13
Quantity Price
1 + $271.99

All Prices are in US Dollars and do not include duties

Price $271.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov