To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

LSZH USB 3.0 Cable Type A - B, 0.3m

Item # CAU3ZAB-03M
Availability
132
Price Table
Quantity Price
1 - 24 $35.19
25 - 49 $33.43
50 - 99 $31.67
100 + Call Us
Add to Cart

Description

L-com's CAU3ZAB series of USB 3.0 cables feature Low Smoke Zero Halogen cable jackets which reduce the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere where the protection of people and equipment from toxic and corrosive gases is critical. USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. Quantity pricing is available, please contact your L-com Sales Representative.

Features
  • Available in 0.3, 0.5,1,2,3 & USB 2.0 5 meter lengths; color is black
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Type A male to Type B male connectors
  • USB Revision 3.0 compliant. Transfer rates up to 4.8 Gbps
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
Application
  • Data Storage
  • Aerospace
  • Military
  • Shipboard
  • Video Transfer


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov