LSZH USB Cables with Ferrites Type A-A 0.5M

Item # U2A00015-05M
Availability
117
Price Table
Quantity Price
1 - 24 $14.59
25 - 49 $13.13
50 - 99 $11.67
100 + Call Us
Add to Cart

Description

Highest quality USB cables featuring low smoke zero halogen cable jacket material allow for transfer rates up to 480 Mbps with ferrites. Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. These cables allow for simple "plug & play" connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals and addition of ferrites to quiet any unwanted EMI emissions. Twisted pair data lines help reduce crosstalk while 25 AWG power conductors enable maximum power transfer from host to peripheral. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • USB Revision 1.0, 1.1, and 2.0 compliant
  • Ferrites for reduce EMI
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Available in 0.3, 0.5, 1,2,3 & 5 meter lengths; color is black
Application
  • Confined Space USB Applications
  • PC Peripheral Interconnects
  • Portable Data Storage
  • Data Acquisition
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov