To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet MFP Print Server- 802.11N and 10/100TX

The PLANET MFP print server, FPS-1012N, allows you to share your MFP (Multi-Function Printer) to your wired or wireless network. With Windows based operation utility, you can get the MFP to print and scan your documents, send a fax or reach the data from the card reader of MFP via FPS-1012N. Compatible with Windows 2000/ XP/ 2003/ Vista/ Win7/ 2008, UNIX, Linux and MAC OS 9.x and above.

Features
  • Provides built-in high-performance wireless interface at the transfer rate up to 150Mbps
  • Supports GDI interface
  • Internet Printing Protocol (IPP) Support
  • Supports 10/100Mbps Auto-Nway
  • Used to connect a USB printer to an Ethernet network
Application
  • LAN printing
  • SMB computing
  • SOHO applications

SKU FPS-1012N
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications