To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Premium USB Cable Type A - Micro B 5 Position, 1.0m

Item # CSMUAMICB-1M
Availability
14,503
Price Table
Quantity Price
1 - 24 $12.99
25 - 49 $11.69
50 - 99 $10.39
100 + Call Us
Add to Cart

Description

Highest quality Micro USB cables allow for transfer rates up to 480 Mbps. These Micro USB cables allow for simple "plug & play" connections for devices equipped with micro USB 5 position ports. Micro USB cables are widely used with cell phones and personal digital assistants (PDA's). Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2 and 3 meters
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Micro USB cable assembly, Type A male to micro B 5 position male connectors
  • Molded backshells provide durability and increased strength at cable entry point
  • Popular with cell phones and PDA's


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov