To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Premium USB Cable Type A - Micro B 5 Position, 2.0m

Highest quality Micro USB cables allow for transfer rates up to 480 Mbps. These Micro USB cables allow for simple "plug & play" connections for devices equipped with micro USB 5 position ports. Micro USB cables are widely used with cell phones and personal digital assistants (PDA's). Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Micro USB cable assembly, Type A male to micro B 5 position male connectors
  • Molded backshells provide durability and increased strength at cable entry point
  • Popular with cell phones and PDA's
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2 and 3 meters

SKU CSMUAMICB-2M
QTY available 17894
Quantity Price
1 - 24 $10.99
25 - 49 $9.89
50 - 99 $8.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov