Premium USB Cable Type A - Mini B 4 Position, 2.0m
Description
Highest quality USB cables allow for transfer rates up to 480 Mbps. These cables allow for simple "plug & play" connections for devices equipped with mini-USB 4 position ports. Twisted pair data lines help reduce crosstalk while 28 AWG power conductors enable power transfer from host to peripheral. Quantity pricing available, please contact your L-com Sales Representative.
Features
Available in lengths of 0.3, 0.5, 0.75, 1, 2 and 3 meters.
USB cable assembly, Type A male to mini-Type B 4 position male connectors
USB Revision 1.0, 1.1, and 2.0 compliant, simple plug and play connections from USB hosts and peripherals
Foil plus braid shield provides maximum protection against EMI/RFI
Molded backshells provide durability and increased strength at cable entry point
Application
Portable Data Storage
Data Acquisition
PC Peripheral Interconnects
Printer Interface
Test and Measurement
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov