USB Protective Cover Dust Cap for Type C Female Jacks Ports, Package/10

L-com's U3I00001 series dust caps and covers are perfect for protecting unused USB female ports in our panel mount couplers or any expensive equipment from physical damage, dirt and dust. Made from soft material, these protectors attach easily and stay in place with a snug friction fit. Color is black. 10 dust covers per package. Available in both male and female versions to protect both equipment and cables. L-com's off the shelf dust covers are available for same day shipping so buy online today.

Features
  • Protects unused USB connectors from dirt, dust and other contaminants
  • Raised grip for easy removal and black ABS material provides snug fit
  • Ten dust caps per package
  • Works with USB 2.0, 3.0 and 3.1 type C female/jack ports connectors
  • Available for male or female USB connectors and ports
Application
  • USB 2.0, USB 3.0 and USB 3.1
  • Video Transfer
  • Data Acquisition and Storage
  • Office and Home Office (Work from Home)
  • PC Peripherals

SKU U3I00001
QTY available 3798
Quantity Price
1 - 24 $11.59
25 - 49 $11.01
50 - 99 $10.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.59

Key Specifications

Key Specifications