USB Super Speed 3.0 Bulk Cable, 30/24AWG, UL 20276 VW-1 PVC Jacket, Blue, 100FT

Item # BU3-3024BL-100F
Availability
3
Price Table
Quantity Price
1 - 24 $58.99
25 - 49 $56.04
50 - 99 $53.09
100 + Call Us
Add to Cart

Description

L-Com's UV outdoor UL 20276 VW-1 PVC jacket 100 feet USB 3.0 compliant blue bulk cable are in stock and ready to ship same day. The L-com BU3-3024BL-100F offers many varieties of USB bulk cable for your installation, cable assembly and DIY needs. These blue 100FT 30/24AWG bulk cable options in USB revisions 2.0, 3.0 and 3.1 are available in standard PVC as well as in harder to find outdoor, low smoke zero halogen (LSZH) and UV outdoor, continuous motion rated jackets. In the 30/24AWG UV outdoor UL 20276 type PVC jacket, most USB bulk cables including the BU2HF series are available in multiple length put ups including 100, 500 and 1,000 feet.

The BU3-3024BL-100F family features a USB 3.0 rating with speeds of up to 4.8Gbps. L-Com's 100 feet blue USB 3.0 bulk cables UL 20276 style PVC jacket maintains a VW-1 flame rating and is UV outdoor, continuous motion rated for a minimum of 10,000 flex cycles at 10x the cable's OD and Jacket color is blue. The BU3-3024BL-100F construction with 24AWG power conductors enables the cable to provide maximum power when used for charging and power delivery purposes. Our L-Com UV outdoor 100 feet 30/24AWG VW-1 flame rating in blue USB is double shielded for excellent protection against EMI and RFI to keep your USB application running without interference.

L-Com's BU3-3024BL-100F is a 100FT increment of unterminated USB bulk cable. Shop L-com for this USB 3.0 30/24AWG blue UV outdoor UL 20276 VW-1 PVC bulk cable as well as other products like USB assemblies, connectors, adapters and more. Contact our expert technical support with questions on BU3-3024BL-100F USB 3.0 compliant 30/24AWG UV outdoor UL 20276 VW-1 PVC jacket blue bulk cables and buy online today.


Features
  • USB 3.0 compliant bulk cable with performance up to 4.8Gbps speeds
  • Fully double shielded for thorough protection against data corrupting EMI and RFI
  • Economical UL 20276 type PVC jacket with VW-1 flame rating in blue
  • 30/24AWG construction with 24AWG power conductors for maximum power transfer when used for charging or power delivery applications
  • Robust temp range of -10° to +80°C
Application
  • DIY and Installations/Installers
  • Video Transfer
  • Data Acquisition and Storage
  • Office and Home Office (Work from Home)
  • Printers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov