USB Super Speed 3.1 Bulk Cable, 32/26AWG, UL 2725 VW-1 PVC Jacket, Black, 100FT

Item # BU31-3226BK-100F
Availability
6
Price Table
Quantity Price
1 - 24 $58.99
25 - 49 $56.04
50 - 99 $53.09
100 + Call Us
Add to Cart

Description

L-Com's UV outdoor UL 2725 VW-1 PVC jacket 100 feet USB 3.1 compliant black bulk cable are in stock and ready to ship same day. The L-com BU31-3226BK-100F offers many varieties of USB bulk cable for your installation, cable assembly and DIY needs. These black 100FT 32/26AWG bulk cable options in USB revisions 2.0, 3.0 and 3.1 are available in standard PVC as well as in harder to find outdoor, low smoke zero halogen (LSZH) and UV outdoor, continuous motion rated jackets. In the 32/26AWG UV outdoor UL 2725 type PVC jacket, most USB bulk cables including the BU2HF series are available in multiple length put ups including 100, 500 and 1,000 feet.

The BU31-3226BK-100F family features a USB 3.1 rating with speeds of up to 4.8Gbps. L-Com's 100 feet black USB 3.1 bulk cables UL 2725 style PVC jacket maintains a VW-1 flame rating and is UV outdoor, continuous motion rated for a minimum of 10,000 flex cycles at 10x the cable's OD and Jacket color is black. The BU31-3226BK-100F construction with 24AWG power conductors enables the cable to provide maximum power when used for charging and power delivery purposes. Our L-Com UV outdoor 100 feet 32/26AWG VW-1 flame rating in black USB is double shielded for excellent protection against EMI and RFI to keep your USB application running without interference.

L-Com's BU31-3226BK-100F is a 100FT increment of unterminated USB bulk cable. Shop L-com for this USB 3.1 32/26AWG black UV outdoor UL 2725 VW-1 PVC bulk cable as well as other products like USB assemblies, connectors, adapters and more. Contact our expert technical support with questions on BU31-3226BK-100F USB 3.1 compliant 32/26AWG UV outdoor UL 2725 VW-1 PVC jacket black bulk cables and buy online today.


Features
  • USB 3.1 Gen 1 compliant bulk cable with performance up to 4.8Gbps speeds
  • Fully double shielded for thorough protection against data corrupting EMI and RFI
  • Economical UL 2725 type PVC jacket with VW-1 flame rating in black
  • 32/26AWG construction with 26AWG power conductors for maximum power transfer when used for charging or power delivery applications
  • Robust temp range of -10° to +70°C
Application
  • DIY and Installations/Installers
  • Video Transfer
  • Data Acquisition and Storage
  • Office and Home Office (Work from Home)
  • Printers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov