Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

USB 3.0 Type B Male Plug Hood Connector, Black, Single

Building a custom USB cable? Need to repair a cable in the field? L-com's USBHD3-B USB 3.0 A Type Hood is here to serve that need. Designed for use with 3.0 type connectors such as L-com's USBCN3-A.

USBHD3-B is black in color and uses the super speed logo as it is intended for use with USB 3.0 rated components. The USB connector system is the connector of choice for many applications due to its low material and labor costs. UL94V-0 PVC and ABS material is used for durable construction.

Both A and B type connectors and hoods are available from the cable experts at L-com. Please see L-com's USBCN3 series of connectors for the compatible plugs. Looking for waterproof instead? Try L-com's WPUSBCN series. Add connectors and hoods to your toolbox today. Buy online today for same day shipping.


Features
  • USB 3.0 Type B connector hood
  • Compatible with part USBCN3-B
  • Ideal for custom length cables or field repair
  • Meant for use with 3.0 style connectors
  • UL94V-0 rated connector insulator and hood material satisfy flammability requirements
Application
  • Data Acquisition
  • Test and Measurement
  • PC Peripheral Interconnects
  • Field Repair
  • Custom Cable Creation

SKU USBHD3-B
QTY available 99
Quantity Price
1 - 24 $1.49
25 - 49 $1.43
50 - 99 $1.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.49

Key Specifications

Key Specifications