USB 2.0 A male to right angle right exit B male 5M

Item # CA3A-90RB-5M
Availability
24
Price Table
Quantity Price
1 - 24 $49.39
25 - 49 $44.45
50 - 99 $39.51
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

L-com's angled USB 2.0 cable assemblies are perfect for data transfer in tight spaces. These cables utilizes type A connector on one end and left exit angled type A connector on the other. Custom lengths are available; please contact your L-com Representative for details.

Features
  • Backward compatible with USB 2.0 devices
  • Color Blue
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates of 4.8 Gbps
  • USB 3.0 cables feature a left angle exit design, for an easy fit to your host device.
Application
  • Video transfer
  • Data Acquisition
  • Data storage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov