USB 2.0 Cable, Type A/A with Thumbscrew Hardware 5.0M

Item # CAVISU3AA-5M
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

These cables are manufactured to supporting the machine vision camera market, the screw mount hardware is beneficial in many applications where standard USB connectors can become dislodged due to jostling, vibration, etc. USB 2.0 cables data rate of 480 Mbps. L-com is a member of the AIA (Automated Imaging Association) trade group.

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Thumbscrews provide a secure connection every time
  • Type A male with thumbscrews to standard type A male connectors
  • Available in lengths of 0.3, 0.5, 1, 2, 3 and 5 meters
  • Built to USB 2.0 Vision Cable Assembly mechanical standards
Application
  • Data Acquisition
  • Video Transfer
  • Data Storage
  • Machine vision camera market
  • USB3 Vision Applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov