USB 2.0 Cable, Type B/A with Thumbscrew Hardware 5.0M
Description
These cables are manufactured to supporting the machine vision camera market, the screw mount hardware is beneficial in many applications where standard USB connectors can become dislodged due to jostling, vibration, etc. USB 2.0 cables data rate of 480 Mbps. L-com is a member of the AIA (Automated Imaging Association) trade group.
Features
30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
Available in lengths of 0.3, 0.5, 1, 2, 3 and USB 2.0 5 meters
Built to USB 2.0 Vision Cable Assembly mechanical standards
Thumbscrews provide a secure connection every time
Type B male with thumbscrews to standard type A male connectors
Application
USB3 Vision Applications
Video Transfer
Data Acquisition
Data Storage
Machine vision camera market
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov