To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 2.0 cables A-B male w/ferrites 1M

Highest quality USB cables allow for transfer rates up to 480 Mbps. These cables allow for simple "plug & play" connections for devices such as printers, keyboards/mice, digital cameras and other USB peripherals. Twisted pair data lines help reduce crosstalk while 24 AWG power conductors enable maximum power transfer from host to peripheral. The addition of ferrites to the end of the cable helps to suppress any further high frequency noise.

Features
  • 24 AWG power leads allow for maximum power transfer
  • Standard USB 2.0 cable assembly, Type A male to Type B male
  • Available in 0.5, 1, 2, 3, & 5 meter lengths; color is black
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
Application
  • Data Storage
  • Video Transfer
  • Data Acquisition

SKU U2A00002-1M
QTY available 391
Quantity Price
1 - 24 $9.89
25 - 49 $8.90
50 - 99 $7.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.89

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov