USB 2.0 Type A male straight to right angle exit Type A male 5M

SKU CA3A-90RA-5M
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


USB 2.0 Type A straight male to right exit A male cable. L-com's Angled USB 2.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a right exit angled type A connector on the other. Custom lengths are available; please contact your L-com Sales Representative for details.

Features
  • Transfer rates up to 4.8 Gbps
  • Type A male to Right exit Type A male connectors
  • Color is blue
  • Fully shielded to provide maximum protection against EMI

Application
  • Data storage
  • Data Acquisition
  • Video transfer


Documents and Resources

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.