To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 
Sort by
Items per page
The result that matches your selection is 2 items, currently showing page 1
Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a shielded bulkhead Type B Jack with 5 meters of un-terminated USB 2.0 compliant cable. The user can cut the cable to the desired length and hard wire or terminate it with their connector of choice. This assembly is fully shielded and uses the popular ECF style housing that is usable in virtually any panel thickness. L-com can custom terminate these cable ends with modest minimum requirements. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440).Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral.
Sort by
Items per page