USBType B Female Panel Mount Connector - 5 Meter Pigtail Cable

Item # ECF504-B-5M
Availability
52
08/02/2024 * Up to 68
08/02/2024 * Up to 84
Call Us * Over 84
*Estimated Availability
Price Table
Quantity Price
1 - 24 $24.19
25 - 49 $22.98
50 - 99 $21.77
100 + Call Us
Add to Cart

Description

Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a shielded bulkhead Type B Jack with 5 meters of un-terminated USB 2.0 compliant cable. The user can cut the cable to the desired length and hard wire or terminate it with their connector of choice. This assembly is fully shielded and uses the popular ECF style housing that is usable in virtually any panel thickness. L-com can custom terminate these cable ends with modest minimum requirements. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440).Twisted pair data lines help reduce crosstalk while 20 AWG power conductors enable maximum power transfer from host to peripheral.

Features
  • 20 AWG power leads allow for maximum power transfer
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Screw mount for secure installations
  • Allows USB cables to be passed through panels or enclosures
  • USB Type B panel mount female bulkhead connector with 5 meters of un-terminated USB cable


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov