To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 2.0 Type C panel mount to Type C male 1M

L-com's USB Type-C Cable Assemblies provide a quick and easy way to connect older peripheral devices to a new computer, or to connect new peripherals that use a USB Type-C connector to an older computer system. Our USB Type-C cable assemblies feature simple "plug & play" connections to hand held devices and other devices that utilize USB Type C ports. Twisted pair data lines help reduce crosstalk and allow for maximum cable flexibility. Other features of our USB Type-C cable assemblies include 30u gold-plated connectors for repeated mating cycles, double-shielded cable for superior EMI/RFI protection and fully molded connectors which provide excellent strain relief. The panel mount female end provides a way to mount the female end to a device.

Features
  • Fully shielded to provide maximum protection against EMI/RFI
  • Type C female panel mount
  • Gold plated connectors for repeated mating cycles
  • Color is Black
  • Fully molded connectors provide excellent strain relief
Application
  • Data storage
  • Video transfer
  • Data Acquisition

SKU U3A00056-1M
QTY available 338
Quantity Price
1 - 24 $17.99
25 - 49 $16.19
50 - 99 $14.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov