USB 2.0 Waterproof Type C panel mounted PC tail connector

SKU U3B00001
QTY available 145
Quantity Price
1 - 24 $34.79
25 - 49 $33.05
50 - 99 $31.31
100 + Call Us
Price $34.79

All Prices are in US Dollars and do not include duties



IP68 Panel mounted USB 2.0 Type C female board connector with PC tails to work with the U3A00064-xxM series cables. IP68 rated for use in harsh and ruggedized environments.

Features
  • IP68, mated on Type C end EXIT SCREENING COMPLETED
  • USB 2.0 Type C male to Type A male
  • Panel mounted PC tails Connector
  • For use with the U3A00064-XXM cable series

Application
  • Harsh Environment
  • Factory Automation
  • Outdoor Applications

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
REACH status
SVHC (06/2023) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.