USB 3.0 Cable, Type A/A with Thumbscrew Hardware 3.0M

Item # CAVISU3AA-3M
Availability
31
07/19/2024 * Up to 56
08/09/2024 * Up to 81
Call Us * Over 81
*Estimated Availability
Price Table
Quantity Price
1 - 24 $47.39
25 - 49 $45.02
50 - 99 $42.65
100 + Call Us
Add to Cart

Description

These cables are manufactured per the mechanical requirements of the USB3 Vision standard. In addition to supporting the machine vision camera market, the screw mount hardware is beneficial in many applications where standard USB connectors can become dislodged due to jostling, vibration, etc. USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. L-com is a member of the AIA (Automated Imaging Association) trade group.

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Available in lengths of 0.3, 0.5, 1, 2, 3 and 5 meters
  • Built to USB3 Vision Cable Assembly mechanical standards
  • Type A male with thumbscrews to standard type A male connectors
  • Thumbscrews provide a secure connection every time
Application
  • USB3 Vision Applications
  • Video Transfer
  • Data Acquisition
  • Data Storage
  • Machine vision camera market


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov