USB 3.0 Cables Type A male to Micro B male w/ferrites length 0.75M

Item # U3A00010-075M
Availability
10
10/11/2024 * Up to 12
Call Us * Over 12
*Estimated Availability
Price Table
Quantity Price
1 - 24 $19.79
25 - 49 $17.81
50 - 99 $15.83
100 + Call Us
Add to Cart

Description

L-com offers a wide selection of USB 3.0 cable assemblies off the shelf for same day shipping. Our USB 3.0 cable selection includes USB 3.0 male to male cable assemblies with ferrites, Type A to Type A, Type A to Type C, Type A to Micro B USB 3.0 Connectors. The addition of ferrites to the end of the cable helps to suppress any further high frequency noise.

Features
  • Transfer rates up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • Color is blue
Application
  • Data Storage
  • Video Transfer
  • Data Acquisition


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov