To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Female to male Type A right angle down exit 0.75M

L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a up angled type A connector on the other. See tip for orientation chart. Meets USB 3.0 speeds and specifications.

Features
  • Type A female to Up Angle Type A male connectors Best Regards,
  • Transfer rates up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • Color is blue
  • Available in lengths of 0.5, 0.75, 1M
Application
  • Data Storage
  • Video Transfer
  • Data Acquisition

SKU U3A00055-075M
QTY available 77
Quantity Price
1 - 24 $19.19
25 - 49 $18.23
50 - 99 $17.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov