To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Female to male Type A right angle right exit 0.5M

L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a up angled type A connector on the other. See tip for orientation chart.

Features
  • Type A female to Up Angle Type A male connectors
  • Transfer rates up to 4.8 Gbps
  • Fully shielded to provide maximum protection against EMI/RFI
  • Color is blue
  • Available in lengths of 0.5, 1, 2, and 3 meters
Application
  • Data Storage
  • Video Transfer
  • Data Acquisition

SKU U3A00047-05M
QTY available 563
Quantity Price
1 - 24 $18.99
25 - 49 $18.04
50 - 99 $17.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $18.99

Key Specifications

Key Specifications