To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 High Flex Type A male to MicroB male 0.75M

Designed for applications where ordinary USB 3.0 cables fail, this exclusive ultra flexible cable family is rated for 10,000 flex cycles minimum. Standard USB cable fails at approximately 1,000 bend cycles. The special bulk cable uses a polyurethane jacket plus high strand count data (30 AWG) and power (24 AWG) conductors to achieve the extra durability. Available with type A-Micro B in lengths ranging from 0.3 to 0.75 meters.

Features
  • Ideal for applications where standard USB 3.0 cables break down
  • Features TPE cable jacket + high strand count conductors
  • Connectors are type A to Micro B; USB Revision 2.0, and 3.0 compliant
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Available in lengths of 0.3, 0.5, 0.75,; color is black
Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage

SKU U3A00014-075M
QTY available 95
Quantity Price
1 - 24 $16.39
25 - 49 $14.75
50 - 99 $13.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov