USB 3.0 Latching Type A male to male 1M Cable Assembly

Item # U3A00005-1M
Availability
250
Price Table
Quantity Price
1 - 24 $28.19
25 - 49 $25.37
50 - 99 $22.55
100 + Call Us
Add to Cart

Description

These unique cable assemblies feature two latching Type A USB plugs which provide lock down mating retention with any USB Type A jack. Fully shielded and USB 3.0 compliant, this cable contains two 24 AWG power conductors and two 30 AWG shielded pair for the data lines and one unshielded twisted pair 30AWG. Color is blue.

Features
  • Unique latching feature provides a secure connection to any USB type A jack
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • 2X, Twisted pair, 30AWG with ALUM/POLY Foil Shield and Drain wire. One Unshielded Twisted Pair, 30AWG. 2 COND., 24AWG.
  • Available in lengths of 0.3, 0.5, 0.75, 1 and 1.5 meters
  • Color Blue
Application
  • PC Peripheral Interconnects
  • Confined space USB applications
  • Data Acquisition
  • Portable Data Storage
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov