These unique cable assemblies feature two latching Type A USB plugs which provide lock down mating retention with any USB Type A jack. Fully shielded and USB 3.0 compliant, this cable contains two 24 AWG power conductors and two 30 AWG shielded pair for the data lines and one unshielded twisted pair 30AWG. Color is blue.