To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Machine Vision Panel Mount Cable Assembly 1 Meter

These Machine Vision panel mount assemblies provide a simple way to extend a cable run through a panel while maintaining the secure connection that the thumbscrews provide. These cables utilize the top and bottom holes for panel mounting, and the side holes for mating to the thumbscrews. The male connector on the other end contains thumbscrews in order to connect to a Machine Vision compatible device.

Features
  • Extends a Machine Vision cable run through a panel
  • Built to USB3 Vision Cable Assembly mechanical standards
  • Provided with panel mount type A female on one end and type A male with thumbscrews on the other
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Utilizes 4-40 screw holes for panel mounting
Application
  • Machine vision camera market
  • Data Storage
  • Data Acquisition
  • Video Transfer
  • USB3 Vision Applications

SKU UPMVISAA30-1M
QTY available 81
Quantity Price
1 - 24 $46.39
25 - 49 $44.07
50 - 99 $41.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $46.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov