USB 3.0 Right Angle Cable Assembly - Down Angle A - Straight A Connectors 2 Meters

Item # CA3A-90DA-2M
Availability
500
08/05/2024 * Up to 505
08/09/2024 * Up to 565
09/13/2024 * Up to 605
Call Us * Over 605
*Estimated Availability
Price Table
Quantity Price
1 - 24 $46.79
25 - 49 $42.11
50 - 99 $37.43
100 + Call Us
Add to Cart

Description

L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a down angled type A connector on the other. See tip for orientation chart. Custom lengths are available, please contact your L-com Sales Representative for details.

Features
  • Color is blue
  • Type A male to Down Angle Type A male connectors
  • Available in lengths of 0.3, 0.5, 1, 2, 3 and 5 meters
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
Application
  • Video Transfer
  • Data Acquisition
  • Data Storage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov