To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Right Angle Cable Assembly - Down Angle A - Straight A Connectors 5 Meters

L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a down angled type A connector on the other. See tip for orientation chart. Custom lengths are available, please contact your L-com Sales Representative for details.

Features
  • Color is blue
  • Type A male to Down Angle Type A male connectors
  • Available in lengths of 0.3, 0.5, 1, 2, 3 and 5 meters
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
Application
  • Video Transfer
  • Data Acquisition
  • Data Storage

SKU CA3A-90DA-5M
QTY available 1204
Quantity Price
1 - 24 $63.99
25 - 49 $57.59
50 - 99 $51.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $63.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov