To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Right Angle Cable Assembly - Down Angle Micro B - Straight A Connectors 0.5 Meters

L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a down angled type Micro B connector on the other. See tip for orientation chart. Custom lengths are available, please contact your L-com Sales Representative for details.

Features
  • Color is blue
  • Fully shielded to provide maximum protection against EMI/RFI
  • Available in lengths of 0.3, 0.5, 1, 2, 3 and 5 meters
  • Transfer rates up to 4.8 Gbps
  • Type A male to Down Angle Type Micro B male connectors
Application
  • Video Transfer
  • Data Acquisition
  • Data Storage

SKU CA3A-90DMICB-05M
QTY available 270
Quantity Price
1 - 24 $47.19
25 - 49 $42.47
50 - 99 $37.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $47.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov