USB 3.0 Right Angle Cable Assembly - Up Angle Micro B - Straight A Connectors 0.3 Meters

Item # CA3A-90UMICB-03M
Availability
986
10/04/2024 * Up to 1586
Call Us * Over 1586
*Estimated Availability
Price Table
Quantity Price
1 - 24 $40.59
25 - 49 $36.53
50 - 99 $32.47
100 + Call Us
Add to Cart

Description

L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a up angled type Micro B connector on the other. See tip for orientation chart. Custom lengths are available, please contact your L-com Sales Representative for details.

Features
  • Available in lengths of 0.3, 0.5, 1, 2, 3 and 5 meters
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • Color is blue
  • Type A male to Up Angle Type Micro B male connectors
Application
  • Data Storage
  • Data Acquisition
  • Video Transfer


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov