USB 3.0 Right Angle Cable Assembly - Up Angle Micro B - Straight A Connectors 3 Meters

SKU CA3A-90UMICB-3M
QTY available 906
Quantity Price
1 - 24 $49.79
25 - 49 $44.81
50 - 99 $39.83
100 + Call Us
Price $49.79

All Prices are in US Dollars and do not include duties



L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a up angled type Micro B connector on the other. See tip for orientation chart. Custom lengths are available, please contact your L-com Sales Representative for details.

Features
  • Available in lengths of 0.3, 0.5, 1, 2, 3 and 5 meters
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • Color is blue
  • Type A male to Up Angle Type Micro B male connectors

Application
  • Data Storage
  • Video Transfer
  • Data Acquisition


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.