To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Type A straight to Micro B left angle exit 0.3M

L-com's Angled USB 3.0 Cable Assemblies are perfect for high speed data transfer in tight spaces. These cables utilize a straight type A connector on one end, and a left exit type Micro B connector on the other. Custom lengths are available; please contact your L-com Sales Representative for details.

Features
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • Color is blue
  • Type A male to left exit Type Micro B male connectors
Application
  • Video transfer
  • Data Acquisition
  • Data storage

SKU CA3A-90LMICB-03M
QTY available 106
Quantity Price
1 - 24 $23.59
25 - 49 $22.41
50 - 99 $21.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov