USB 3.1 Type C Gen 2 M/M 10 Gbps 0.3M

SKU U1A00002-03M
QTY available 1402
Quantity Price
1 - 24 $41.19
25 - 49 $37.07
50 - 99 $32.95
100 + Call Us
Price $41.19

All Prices are in US Dollars and do not include duties



L-com's USB cables feature simple "plug & play" connections to hand held devices and other situations where a USB 3.1 Gen 2 Type C to USB 3.1 Type C connection is required. Twisted pair data lines help reduce crosstalk and allow for maximum cable flexibility. Available in 3 lengths 0.3, 0.5 and 1M

Features
  • 10 Gbps Data rate
  • Fully molded connectors provide excellent strain releif
  • Gold plated contacts for repeated mating cycles and superior connectivity

Application
  • Data Storage
  • Data Acquisition
  • Video Transfer

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.