To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.1 Type C Gen 2 M/M 10 Gbps 0.5M

L-com's USB cables feature simple "plug & play" connections to hand held devices and other situations where a USB 3.1 Gen 2 Type C to USB 3.1 Type C connection is required. Twisted pair data lines help reduce crosstalk and allow for maximum cable flexibility. Available in 3 lengths 0.3, 0.5 and 1M

Features
  • 10 Gbps Data rate
  • Gold plated contacts for repeated mating cycles and superior connectivity
  • Fully molded connectors provide excellent strain releif
Application
  • Data Acquisition
  • Video Transfer
  • Data Storage

SKU U1A00002-05M
QTY available 156
Quantity Price
1 - 24 $35.19
25 - 49 $31.67
50 - 99 $28.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $35.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov