To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB 3.1 Type C Gen 2 M/M 10 Gbps 1M

Item # U1A00002-1M
Availability
447
07/08/2024 * Up to 947
08/16/2024 * Up to 1447
Call Us * Over 1447
*Estimated Availability
Price Table
Quantity Price
1 - 24 $37.59
25 - 49 $33.83
50 - 99 $30.07
100 + Call Us
Add to Cart

Description

L-com's USB cables feature simple "plug & play" connections to hand held devices and other situations where a USB 3.1 Gen 2 Type C to USB 3.1 Type C connection is required. Twisted pair data lines help reduce crosstalk and allow for maximum cable flexibility. Available in 3 lengths 0.3, 0.5 and 1M

Features
  • Fully molded connectors provide excellent strain releif
  • 10 Gbps Data rate
  • Gold plated contacts for repeated mating cycles and superior connectivity
Application
  • Video Transfer
  • Data Acquisition
  • Data Storage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov