USB Rev 2.0 Compliant 28/28AWG Bulk Cable, 100 ft Spool

SKU CBL-USB2-2828-100
QTY available 162
Quantity Price
1 - 24 $40.99
25 - 49 $38.94
50 - 99 $36.89
100 + Call Us
Price $40.99

All Prices are in US Dollars and do not include duties



USB bulk cable features two 28 AWG power conductors plus one 28 AWG twisted pair for the data lines. A flexible PVC jacket covers the braid, foil, and drain wire shield. Choose from 100, 500 or 1000 foot put-ups. Jacket color is black. Compatible with L-com CNUSB connector series.

Features
  • 28 AWG power leads are compatible with mini and micro USB connectors
  • USB 2.0 compliant bulk cable
  • Available in 100, 500 & 1,000 ft put-ups; color is black
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Ideal for the "do it yourself" user

Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement


Documents and Resources

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.