L-com's USB bulk cable features two 28 AWG power conductors plus one 28 AWG twisted pair for the data lines. A flexible PVC jacket covers the braid, foil, and drain wire shield. Choose from 100, 500 or 1,000 foot put-ups. Jacket color is black. Compatible with L-com CNUSB connector series. Our USB bulk cable that features two 28 AWG power conductors plus one 28 AWG twisted pair for the data lines is a good choice for most applications. The 28 AWG power conductors are thick enough to carry the necessary power for most USB devices, and the twisted pair for the data lines helps to reduce noise and interference.
The flexible PVC jacket is durable and protects the cable from damage. The braid, foil, and drain wire shield provide additional protection against EMI/RFI interference. This type of USB bulk cable is available in 100, 500, or 1000 foot put-ups, so users can choose the length that they need. The jacket color is black, and the cable is compatible with L-com CNUSB connector series.
Here are some of the benefits of using USB bulk cable:
- It is versatile and can be used to connect a wide variety of USB devices.
- It is durable and can withstand repeated use.
- It is affordable, especially when purchased in bulk.
- It is easy to install and use.
28 AWB USB bulk cable is a good choice for a variety of applications, including:
- Connecting USB printers and scanners
- Connecting USB external hard drives and other storage devices
- Connecting USB cameras and other imaging devices
- Connecting USB input devices, such as keyboards and mice
- Connecting USB game controllers and other peripherals
If you need to connect USB devices to computers or other devices, L-com's USB bulk cable is a good option to consider. It is versatile, durable, affordable, and easy to use. Order your 28 AWG USB Revision 2.0 Compliant bulk cable now to receive same business day shipping!